659/652

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

659/652

Boundary Dimensions

d 76.2 mm Bore diameter
D 152.4 mm Outside diameter
T 41.275 mm Total width
B 41.275 mm Width of inner ring
C 31.75 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 254000 N Basic dynamic load rating
C0r 296000 N Basic static load rating

Speeds

Grease 2400 min-1 Grease lubrication
Oil (Oil-bath) 3200 min-1 Oil-bath lubrication

Dimensions

a 33.2 mm Effective load center

Abutment and Fillet Dimensions

da 93 mm Diameter of shaft abutment
Da 134 mm Diameter of housing abutment
db 87 mm Diameter of shaft abutment
Db 141 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.41 Constant
Y0 0.81 Axial load Factors
Y1 1.5 Axial load Factors

Mass

CONE (approx.) 2.11 kg
CUP (approx.) 1.26 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 659/652