60TMP12 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
60TMP12 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

60TMP12

Boundary Dimensions

d 60 mm Bore diameter
D 95 mm Outside diameter
T,T3 26 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 99000 N Basic dynamic load rating
C0a 325000 N Basic static load rating

Speeds

Grease 1000 min-1 Grease lubrication
Oil (Oil-bath) 3000 min-1 Oil-bath lubrication

Dimensions

Dw 10 mm
t 8 mm Height shaft washer
d1 95 mm Outside diameter shaft washer
D1 62 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 88 mm Diameter of shaft abutment
Da (max.) 67 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.735 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD