53268XU

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53268XU

Boundary Dimensions

d 340 mm Bore diameter
D 460 mm Outside diameter
T,T3 100.3 mm Height
T4 113 mm Height bearing include seat washer
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 595000 N Basic dynamic load rating
C0a 2800000 N Basic static load rating

Speeds

Grease 430 min-1 Grease lubrication
Oil (Oil-bath) 630 min-1 Oil-bath lubrication

Dimensions

A 199 mm Centre height housing washer sphere
R 360 mm Radius sphered housing washer
b 36 mm Height sphered housing washer
D2 400 mm Inner diameter sphered seat washer
d1 455 mm Outside diameter shaft washer
D3 470 mm Outside diameter sphered housing washer
D1 345 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 411 mm Diameter of shaft abutment
Da (max.) 389 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 62 kg

Properties

Types With Aligning Seat Washer
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53268XU 340 460 100.3 113 595000 2800000 ISO NORMAL CLASS 430 630 62

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD