53264XU

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

53264XU

Boundary Dimensions

d 320 mm Bore diameter
D 440 mm Outside diameter
T,T3 100.5 mm Height
T4 112 mm Height bearing include seat washer
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 585000 N Basic dynamic load rating
C0a 2680000 N Basic static load rating

Speeds

Grease 450 min-1 Grease lubrication
Oil (Oil-bath) 670 min-1 Oil-bath lubrication

Dimensions

A 157 mm Centre height housing washer sphere
R 320 mm Radius sphered housing washer
b 36 mm Height sphered housing washer
D2 380 mm Inner diameter sphered seat washer
d1 435 mm Outside diameter shaft washer
D3 450 mm Outside diameter sphered housing washer
D1 325 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 391 mm Diameter of shaft abutment
Da (max.) 369 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 59.4 kg

Properties

Types With Aligning Seat Washer
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53264XU 320 440 100.5 112 585000 2680000 ISO NORMAL CLASS 450 670 59.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD