53220 Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
53220 Single-Direction Thrust Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

53220

Boundary Dimensions

d 100 mm Bore diameter
D 150 mm Outside diameter
T,T3 40.9 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 135000 N Basic dynamic load rating
C0a 375000 N Basic static load rating

Speeds

Grease 1300 min-1 Grease lubrication
Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Dimensions

A 52 mm Centre height housing washer sphere
R 112 mm Radius sphered housing washer
d1 150 mm Outside diameter shaft washer
D1 103 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 130 mm Diameter of shaft abutment
Da (max.) 120 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 2.49 kg

Properties

Types With Aligning Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
53220 100 150 40.9 135000 375000 1300 2000 2.49

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD