51426X Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
51426X Single-Direction Thrust Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

51426X

Boundary Dimensions

d 130 mm Bore diameter
D 270 mm Outside diameter
T,T3 110 mm Height
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Ca 525000 N Basic dynamic load rating
C0a 1590000 N Basic static load rating

Speeds

Grease 530 min-1 Grease lubrication
Oil (Oil-bath) 800 min-1 Oil-bath lubrication

Dimensions

d1 265 mm Outside diameter shaft washer
D1 134 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 212 mm Diameter of shaft abutment
Da (max.) 188 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 32.3 kg

Properties

Types With Flat Seat
Design X: The outside diameter d1 of shaft washers for bearing designations with as X is smaller than the outside diameter D of the housing washers.
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51426X 130 270 110 525000 1590000 530 800 32.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD