51412 Series

Single-Direction Thrust Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
51412 Single-Direction Thrust Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

51412

Boundary Dimensions

d 60 mm Bore diameter
D 130 mm Outside diameter
T,T3 51 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 202000 N Basic dynamic load rating
C0a 395000 N Basic static load rating

Speeds

Grease 1200 min-1 Grease lubrication
Oil (Oil-bath) 1800 min-1 Oil-bath lubrication

Dimensions

d1 130 mm Outside diameter shaft washer
D1 62 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 102 mm Diameter of shaft abutment
Da (max.) 88 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 3.16 kg

Properties

Types With Flat Seat
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
T4
(mm)
Ca
(N)
C0a
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
51412 60 130 51 202000 395000 1200 1800 3.16

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD