45TMP11 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
45TMP11 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

45TMP11

Boundary Dimensions

d 45 mm Bore diameter
D 65 mm Outside diameter
T,T3 14 mm Height
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Ca 33000 N Basic dynamic load rating
C0a 100000 N Basic static load rating

Speeds

Grease 1700 min-1 Grease lubrication
Oil (Oil-bath) 5000 min-1 Oil-bath lubrication

Dimensions

Dw 6 mm
t 4 mm Height shaft washer
d1 65 mm Outside diameter shaft washer
D1 47 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 60 mm Diameter of shaft abutment
Da (max.) 49 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.144 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD