29480M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29480M

Boundary Dimensions

d 400 mm Bore diameter
D 710 mm Outside diameter
T,T3 185 mm Height
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Ca 5400000 N Basic dynamic load rating
C0a 22100000 N Basic static load rating

Speeds

Oil (Oil-bath) 450 min-1 Oil-bath lubrication

Dimensions

B2 178 mm Height shaft washer + cage
d1 680 mm Outside diameter of shaft washer end side face
B1 67 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 89 mm Height housing washer
A 236 mm Distance from shaft washer end side face to pressure point
D1 536 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 610 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet
da (min.) 540 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 306 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29480 400 710 185 5400000 22100000 ISO NORMAL CLASS 450 306

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29480