29392M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29392M

Boundary Dimensions

d 460 mm Bore diameter
D 710 mm Outside diameter
T,T3 150 mm Height
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Ca 4100000 N Basic dynamic load rating
C0a 18400000 N Basic static load rating

Speeds

Oil (Oil-bath) 450 min-1 Oil-bath lubrication

Dimensions

B2 144 mm Height shaft washer + cage
d1 666 mm Outside diameter of shaft washer end side face
B1 51 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 72 mm Height housing washer
A 257 mm Distance from shaft washer end side face to pressure point
D1 567 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 630 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
da (min.) 575 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 210 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29392 460 710 150 4100000 18400000 ISO NORMAL CLASS 450 210

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29392