29348M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29348M

Boundary Dimensions

d 240 mm Bore diameter
D 380 mm Outside diameter
T,T3 85 mm Height
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Ca 1360000 N Basic dynamic load rating
C0a 5400000 N Basic static load rating

Speeds

Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Dimensions

B2 81 mm Height shaft washer + cage
d1 355 mm Outside diameter of shaft washer end side face
B1 29 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 41 mm Height housing washer
A 135 mm Distance from shaft washer end side face to pressure point
D1 300 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 330 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet
da (min.) 300 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 35.5 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29348 240 380 85 1360000 5400000 ISO NORMAL CLASS 950 35.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29348