29240M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29240M

Boundary Dimensions

d 200 mm Bore diameter
D 280 mm Outside diameter
T,T3 48 mm Height
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Ca 540000 N Basic dynamic load rating
C0a 2310000 N Basic static load rating

Speeds

Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

B2 46 mm Height shaft washer + cage
d1 266 mm Outside diameter of shaft washer end side face
B1 15 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 24 mm Height housing washer
A 108 mm Distance from shaft washer end side face to pressure point
D1 236 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 255 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
da (min.) 235 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 8.55 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29240 200 280 48 540000 2310000 ISO NORMAL CLASS 1500 8.55

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29240