292/500 Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
292/500M Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

292/500

Boundary Dimensions

d 500 mm Bore diameter
D 670 mm Outside diameter
T,T3 103 mm Height
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Ca 2390000 N Basic dynamic load rating
C0a 12400000 N Basic static load rating

Speeds

Oil (Oil-bath) 600 min-1 Oil-bath lubrication

Dimensions

B2 99 mm Height shaft washer + cage
d1 645 mm Outside diameter of shaft washer end side face
B1 33 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 55 mm Height housing washer
A 268 mm Distance from shaft washer end side face to pressure point
D1 574 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 615 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet
da (min.) 575 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 100 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
292/500 500 670 103 2390000 12400000 600 100

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 292/500