280TMP12

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

280TMP12

Boundary Dimensions

d 280 mm Bore diameter
D 380 mm Outside diameter
T,T3 80 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 1050000 N Basic dynamic load rating
C0a 4750000 N Basic static load rating

Speeds

Grease 260 min-1 Grease lubrication
Oil (Oil-bath) 800 min-1 Oil-bath lubrication

Dimensions

Dw 32 mm
t 24 mm Height shaft washer
d1 375 mm Outside diameter shaft washer
D1 284 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 362 mm Diameter of shaft abutment
Da (max.) 296 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 27.2 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 280TMP12