240TMP12 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
240TMP12 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

240TMP12

Boundary Dimensions

d 240 mm Bore diameter
D 340 mm Outside diameter
T,T3 78 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 965000 N Basic dynamic load rating
C0a 4100000 N Basic static load rating

Speeds

Grease 280 min-1 Grease lubrication
Oil (Oil-bath) 850 min-1 Oil-bath lubrication

Dimensions

Dw 32 mm
t 23 mm Height shaft washer
d1 335 mm Outside diameter shaft washer
D1 244 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 322 mm Diameter of shaft abutment
Da (max.) 258 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 23.3 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD