240/1250CAMK30E4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

240/1250CAMK30E4C4

Boundary Dimensions

d 1250 mm Bore diameter
D 1750 mm Outside diameter
B 500 mm Width
r (min.) 9.5 mm Chamfer dimension

Basic Load Ratings

Cr 21000000 N Basic dynamic load rating
C0r 59500000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 110 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 75 min-1 Grease lubrication
Oil (Oil-bath) 100 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 1294 mm Diameter of shaft abutment
Da (min.) 1579 mm Diameter of housing abutment
Da (max.) 1706 mm Diameter of housing abutment
ra (max.) 8 mm Radius of shaft or housing fillet

Calculation factors

e 0.25 Constant
Y2 4 Axial load Factors
Y3 2.7 Axial load Factors
Y0 2.6 Axial load Factors

Mass

(approx.) 3700 kg

Properties

Design K30: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
240/1250CAMK30E4 1250 1750 500 21000000 59500000 ISO NORMAL CLASS 110 75 100 3700

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 240/1250CAMK30E4