239/850CAMKE4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

239/850CAMKE4

Boundary Dimensions

d 850 mm Bore diameter
D 1120 mm Outside diameter
B 200 mm Width
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 6100000 N Basic dynamic load rating
C0r 15200000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 280 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 190 min-1 Grease lubrication
Oil (Oil-bath) 240 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 878 mm Diameter of shaft abutment
Da (min.) 1046 mm Diameter of housing abutment
Da (max.) 1092 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet

Calculation factors

e 0.16 Constant
Y2 6.2 Axial load Factors
Y3 4.2 Axial load Factors
Y0 4.1 Axial load Factors

Mass

(approx.) 523 kg

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
239/850CAMKE4 850 1120 200 6100000 15200000 280 190 240 523

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 239/850CAMKE4