239/500CAME4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

239/500CAME4

Boundary Dimensions

d 500 mm Bore diameter
D 670 mm Outside diameter
B 128 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 2460000 N Basic dynamic load rating
C0r 5550000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 560 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 400 min-1 Grease lubrication
Oil (Oil-bath) 500 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 522 mm Diameter of shaft abutment
Da (min.) 622 mm Diameter of housing abutment
Da (max.) 648 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

e 0.17 Constant
Y2 6 Axial load Factors
Y3 4 Axial load Factors
Y0 3.9 Axial load Factors

Mass

(approx.) 124 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
239/500CAME4 500 670 128 2460000 5550000 560 400 500 124

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 239/500CAME4