2322 Series

Self-Aligning Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
2322 Self-Aligning Ball Bearings
Add to Compare
You can use this service by registering as a member.
2322C3 Self-Aligning Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

2322

Boundary Dimensions

d 110 mm Bore diameter
D 240 mm Outside diameter
B 80 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 233000 N Basic dynamic load rating
C0r 94500 N Basic static load rating

Speeds

Grease 2200 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Dimensions

0.5

Abutment and Fillet Dimensions

da (min.) 123 mm Diameter of shaft abutment
Da (max.) 227 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

e 0.37 Constant
Y2 2.6 Axial load Factors
Y3 1.7 Axial load Factors
Y0 1.8 Axial load Factors

Mass

(approx.) 17.3 kg

Properties

Design ( ): Cylindrical bore
Cage ( ): Pressed steel cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 SABB_SA
NSK Product Type Bearing
Designations 2322