23180CAME4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

23180CAME4

Boundary Dimensions

d 400 mm Bore diameter
D 650 mm Outside diameter
B 200 mm Width
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 4150000 N Basic dynamic load rating
C0r 7900000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 500 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 380 min-1 Grease lubrication
Oil (Oil-bath) 480 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 428 mm Diameter of shaft abutment
Da (min.) 569 mm Diameter of housing abutment
Da (max.) 622 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet

Calculation factors

e 0.29 Constant
Y2 3.4 Axial load Factors
Y3 2.3 Axial load Factors
Y0 2.3 Axial load Factors

Mass

(approx.) 257 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23180CAME4 400 650 200 4150000 7900000 500 380 480 257

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23180CAME4