231/670CAME4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
231/670CAME4 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
231/670CAME4C3 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
231/670CAME4C2 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
231/670CAME4C4 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
231/670CAME4C5 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

231/670CAME4

Boundary Dimensions

d 670 mm Bore diameter
D 1090 mm Outside diameter
B 336 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 10600000 N Basic dynamic load rating
C0r 21600000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 240 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 190 min-1 Grease lubrication
Oil (Oil-bath) 240 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 706 mm Diameter of shaft abutment
Da (min.) 952 mm Diameter of housing abutment
Da (max.) 1054 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.3 Constant
Y2 3.3 Axial load Factors
Y3 2.2 Axial load Factors
Y0 2.2 Axial load Factors

Mass

(approx.) 1230 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
231/670CAME4 670 1090 336 10600000 21600000 240 190 240 1230

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 231/670CAME4