231/630CAME4 Series

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
231/630CAME4 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
231/630CAME4C3 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
231/630CAME4C2 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
231/630CAME4C4 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
231/630CAME4C5 Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

231/630CAME4

Boundary Dimensions

d 630 mm Bore diameter
D 1030 mm Outside diameter
B 315 mm Width
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Cr 9600000 N Basic dynamic load rating
C0r 19400000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 260 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 200 min-1 Grease lubrication
Oil (Oil-bath) 260 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 666 mm Diameter of shaft abutment
Da (min.) 900 mm Diameter of housing abutment
Da (max.) 994 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet

Calculation factors

e 0.3 Constant
Y2 3.4 Axial load Factors
Y3 2.3 Axial load Factors
Y0 2.2 Axial load Factors

Mass

(approx.) 1040 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
231/630CAME4 630 1030 315 9600000 19400000 260 200 260 1040

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 231/630CAME4