160TMP93 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
160TMP93 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

160TMP93

Boundary Dimensions

d 160 mm Bore diameter
D 270 mm Outside diameter
T,T3 67 mm Height
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 745000 N Basic dynamic load rating
C0a 3150000 N Basic static load rating

Speeds

Grease 360 min-1 Grease lubrication
Oil (Oil-bath) 1100 min-1 Oil-bath lubrication

Dimensions

Dw 25 mm
t 21 mm Height shaft washer
d1 265 mm Outside diameter shaft washer
D1 164 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 255 mm Diameter of shaft abutment
Da (max.) 173 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 16.9 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD