16020 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
16020C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
16020P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

16020

Boundary Dimensions

d 100 mm Bore diameter
D 150 mm Outside diameter
B 16 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 46500 N Basic dynamic load rating
C0r 42000 N Basic static load rating

Speeds

Grease 4300 min-1 Grease lubrication
Oil (Oil-bath) 5300 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 105 mm Diameter of shaft abutment
Da (max.) 145 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Calculation factors

fo 16.5 Factor

Additional information

z 18 Number of Balls
Dw 11.906 mm Ball Diameter

Mass

(approx.) 0.945 kg

Properties

Types 16 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
16020 46500 42000 4300 5300 18 11.906 0.469 0.945

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 16020