1300 Series

Self-Aligning Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
1300 Self-Aligning Ball Bearings
Add to Compare
You can use this service by registering as a member.
1300C3 Self-Aligning Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

1300

Boundary Dimensions

d 10 mm Bore diameter
D 35 mm Outside diameter
B 11 mm Width
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 8100 N Basic dynamic load rating
C0r 1620 N Basic static load rating

Speeds

Grease 20000 min-1 Grease lubrication
Oil (Oil-bath) 24000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 14 mm Diameter of shaft abutment
Da (max.) 31 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Calculation factors

e 0.35 Constant
Y2 2.8 Axial load Factors
Y3 1.8 Axial load Factors
Y0 1.9 Axial load Factors

Mass

(approx.) 0.057 kg

Properties

Design ( ): Cylindrical bore
Cage ( ): Pressed steel cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
1300 10 35 11 8100 1620 20000 24000 0.057

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K represents bearings with tapered bores (taper 1:12).

CAD
More Information
NSK Product Type2 SABB_SA
NSK Product Type Bearing
Designations 1300