08118/08231

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

08118/08231

Boundary Dimensions

d 30.162 mm Bore diameter
D 58.738 mm Outside diameter
T 14.684 mm Total width
B 15.08 mm Width of inner ring
C 10.716 mm Width of outer ring
Cup r (min.) 1 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 35500 N Basic dynamic load rating
C0r 33500 N Basic static load rating

Speeds

Grease 6000 min-1 Grease lubrication
Oil (Oil-bath) 8000 min-1 Oil-bath lubrication

Dimensions

a 13.3 mm Effective load center

Abutment and Fillet Dimensions

da 41.5 mm Diameter of shaft abutment
Da 52 mm Diameter of housing abutment
db 35 mm Diameter of shaft abutment
Db 55 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.47 Constant
Y0 0.7 Axial load Factors
Y1 1.3 Axial load Factors

Mass

CONE (approx.) 0.12 kg
CUP (approx.) 0.057 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 08118/08231