UKFX20D1 X AS3S

Square Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Designations

UKFX20D1

Included products

Bearing UKX20D1 Bearing
Housing FX20D1 Housing

Associated products

Adapter sleeve H2320X Adapter sleeve

Nominal Dimensions

d 90 mm Bore diameter
L 268 mm Overall length
J 211 mm Distance between attachment bolts
N 31 mm Diameter of attachment bolt hole
A2 59 mm Flange width
A1 31 mm Flange width
A 97 mm Base width
A0 107.5 mm Overall width
B,B1,B2 97 mm Width of inner ring

Mounting information

G M27 Bolt size

Basic Load Ratings

Cr 133 kN Basic dynamic load rating
C0r 105 kN Basic static load rating

Mass

mass 20 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations UKFX20D1