Spherical Roller Bearings

Spherical Roller Bearings
Display units
View as Grid List

Items 1-20 of 844

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D B r (min.) Cr C0r Thermal Speed Rating (Oil-bath) Mechanical (forced-circulation oil) Grease Oil (Oil-bath)
mm mm mm mm N N min-1 min-1 min-1 min-1
square 21304CDE4 20 52 15 1.1 29300 26900 10000 6300 8200
square 21304CDKE4 20 52 15 1.1 29300 26900 10000 6300 8200
square 22205CE4 25 52 18 1 37500 37000 10000 7100 9000
square 22205CKE4 25 52 18 1 37500 37000 10000 7100 9000
square 21305CDE4 25 62 17 1.1 43000 40500 9000 5300 6700
square 21305CDKE4 25 62 17 1.1 43000 40500 9000 5300 6700
square 22206CE4 30 62 20 1 50000 50000 8500 6000 7500
square 22206CKE4 30 62 20 1 50000 50000 8500 6000 7500
square 21306CDE4 30 72 19 1.1 55000 54000 7500 4500 6000
square 21306CDKE4 30 72 19 1.1 55000 54000 7500 4500 6000
square 22207CE4 35 72 23 1.1 69000 71000 7500 5300 6700
square 22207CKE4 35 72 23 1.1 69000 71000 7500 5300 6700
square 21307CDE4 35 80 21 1.5 71500 76000 7100 4000 5300
square 21307CDKE4 35 80 21 1.5 71500 76000 7100 4000 5300
square 22208EAE4 40 80 23 1.1 113000 99500 7100 12000 6700 8500
square 22208EAKE4 40 80 23 1.1 113000 99500 7100 12000 6700 8500
square 22208SWREAE4 40 80 23 1.1 90500 99500
square 21308EAE4 40 90 23 1.5 118000 111000 6700 11000 6000 7500
square 21308EAKE4 40 90 23 1.5 118000 111000 6700 11000 6000 7500
square 22308EAE4 40 90 33 1.5 170000 153000 5600 9000 5300 6700