AELRPF206 X AS3S

Round Flanged Unit, Pressed Steel Housing
Tap the image to enlarge it.

Designations

AELRPF206

Included products

Bearing AEL206 Bearing
Housing PF207 Housing
Rubber ring R206 Rubber ring

Nominal Dimensions

d 30 mm Bore diameter
L,H 122 mm Overall length
J 100 mm Pitch diameter of attachment bolts
N 11 mm Diameter of attachment bolt hole
A1 5.2 mm Flange width
A 20 mm Base width
B,B1,B2 35.7 mm Width of inner ring
H1 81 mm Abutment diameter
S 9 mm Distance from Opposite side face of locking device to raceway centre

Mounting information

G M10 Bolt size

Permissible housing load

CR 1.5 kN Radial
CA 0.2 kN Axial

Basic Load Ratings

Cr 19.5 kN Basic dynamic load rating
C0r 11.3 kN Basic static load rating

Mass

mass 0.5 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations AELRPF206