23238CAMKE4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

23238CAMKE4C4

Boundary Dimensions

d 190 mm Bore diameter
D 340 mm Outside diameter
B 120 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 1800000 N Basic dynamic load rating
C0r 2350000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1200 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 1900 min-1 Properly designed and controlled forced-circulation oil lubrication
Oil (Oil-bath) 1100 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 208 mm Diameter of shaft abutment
Da (min.) 288 mm Diameter of housing abutment
Da (max.) 322 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Calculation factors

e 0.35 Constant
Y2 2.9 Axial load Factors
Y3 1.9 Axial load Factors
Y0 1.9 Axial load Factors

Mass

(approx.) 47.6 kg

Properties

Design K: Tapered bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23238CAMKE4 190 340 120 1800000 2350000 P0 1200 1900 1100 47.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23238CAMKE4