232/670CAME4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

232/670CAME4C4

Boundary Dimensions

d 670 mm Bore diameter
D 1220 mm Outside diameter
B 438 mm Width
r (min.) 12 mm Chamfer dimension

Basic Load Ratings

Cr 14900000 N Basic dynamic load rating
C0r 28700000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 180 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 170 min-1 Grease lubrication
Oil (Oil-bath) 220 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 724 mm Diameter of shaft abutment
Da (min.) 1024 mm Diameter of housing abutment
Da (max.) 1166 mm Diameter of housing abutment
ra (max.) 10 mm Radius of shaft or housing fillet

Calculation factors

e 0.37 Constant
Y2 2.7 Axial load Factors
Y3 1.8 Axial load Factors
Y0 1.8 Axial load Factors

Mass

(approx.) 2210 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
232/670CAME4 670 1220 438 14900000 28700000 P0 180 170 220 2210

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 232/670CAME4