23160CAME4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

23160CAME4C4

Boundary Dimensions

d 300 mm Bore diameter
D 500 mm Outside diameter
B 160 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 3350000 N Basic dynamic load rating
C0r 4800000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 900 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 1400 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 500 min-1 Grease lubrication
Oil (Oil-bath) 670 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 322 mm Diameter of shaft abutment
Da (min.) 433 mm Diameter of housing abutment
Da (max.) 478 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

e 0.31 Constant
Y2 3.3 Axial load Factors
Y3 2.2 Axial load Factors
Y0 2.2 Axial load Factors

Mass

(approx.) 125 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
23160CAME4 300 500 160 3350000 4800000 P0 900 1400 500 670 125

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 23160CAME4