231/800CAME4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

231/800CAME4C4

Boundary Dimensions

d 800 mm Bore diameter
D 1280 mm Outside diameter
B 375 mm Width
r (min.) 9.5 mm Chamfer dimension

Basic Load Ratings

Cr 13800000 N Basic dynamic load rating
C0r 29200000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 190 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 150 min-1 Grease lubrication
Oil (Oil-bath) 190 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 844 mm Diameter of shaft abutment
Da (min.) 1127 mm Diameter of housing abutment
Da (max.) 1236 mm Diameter of housing abutment
ra (max.) 8 mm Radius of shaft or housing fillet

Calculation factors

e 0.28 Constant
Y2 3.6 Axial load Factors
Y3 2.4 Axial load Factors
Y0 2.3 Axial load Factors

Mass

(approx.) 1870 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
231/800CAME4 800 1280 375 13800000 29200000 P0 190 150 190 1870

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 231/800CAME4