22348CAME4C4

Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

22348CAME4C4

Boundary Dimensions

d 240 mm Bore diameter
D 500 mm Outside diameter
B 155 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 3250000 N Basic dynamic load rating
C0r 3800000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 850 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 1500 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 670 min-1 Grease lubrication
Oil (Oil-bath) 850 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 262 mm Diameter of shaft abutment
Da (min.) 423 mm Diameter of housing abutment
Da (max.) 478 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

e 0.32 Constant
Y2 3.2 Axial load Factors
Y3 2.1 Axial load Factors
Y0 2.1 Axial load Factors

Mass

(approx.) 147 kg

Properties

Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance P0
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
22348CAME4 240 500 155 3250000 3800000 P0 850 1500 670 850 147

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix K and K30 represents bearings with tapered bores (taper 1:12 or 1:30).

CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Designations 22348CAME4