Linear Guides - Products

NH and NS series of linear guides

Linear guides from the NH and NS series offer maximum precision combined with extremely high load ratings >>

Video: Linear Guides - NH-NS Series

Linear Guides - DH/DS Series

Applying the special TF heat treatment achieves even longer life, expanding design possibilities for more compact and longer-lasting machines. TF technology helps suppress surface flaking on the raceway. >>

Video: Long Life NSK Linear Guides - DH Series / DH Series

Video: NSK K1-L Lubrication Unit for NSK Linear Guides

Linear Roller Guide RA Series

In response to the demand for guides with high load capacity, rigidity, high-speed, high-precision, high-quality, as well as to the demand for easy maintenance, rolling guides which have above features are becoming prevalent. In order to meet these requirements, NSK, have developed new Linear Roller Guides and we have been widely accepted for the newest machines. >>

High-Rigidity Series - RA/RB Model Roller Guides

Linear Guides Wide body - LW-Series

The design of the guide is similar to the NH type, but the width of the rail is oversized, in order to bear high moment loads in rolling direction. The LW-Series is available as interchangeable type with off the shelf availability for prompt delivery in a wide range of sizes. >>

Miniature PU Series / PE Series

Light weight, compact and easy to use, NSK miniature Linear Guides ensure smooth operation. >>

HA/HS-Series: High-Accuracy Linear Guides

High-performance Linear Guides with outstanding motion accuracy: designed for super high-accuracy machine tools or measuring equipment. >>