The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing |
UK211D1
|
|
Bearing |
|
Housing |
FL211D1 |
|
Housing |
Associated products
|
Adapter sleeve |
H2311X
|
|
Adapter sleeve |
Nominal Dimensions
|
d |
50 |
mm |
Bore diameter |
|
L,L1 |
130 |
mm |
Overall height |
|
J |
184 |
mm |
Distance between attachment bolts |
|
N |
25 |
mm |
Diameter of attachment bolt hole |
|
A2 |
25 |
mm |
Flange width |
|
A1 |
18 |
mm |
Flange width |
|
A |
43 |
mm |
Base width |
|
A4 |
64 |
mm |
Width including end cover |
|
B,B1,B2 |
59 |
mm |
Width of inner ring |
|
F |
64 |
mm |
Diameter of housing abutment |
|
t |
4 |
mm |
Clearance |
|
H |
224 |
mm |
Overall length |
Mounting information
Basic Load Ratings
|
Cr |
43.5 |
kN |
Basic dynamic load rating |
|
C0r |
29.2 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
Z-UKFL211D1 |
Share