The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UK319D1
|
|
Bearing |
|
Housing
|
FL319D1 |
|
Housing |
Associated products
|
Adapter sleeve
|
H2319X
|
|
Adapter sleeve |
Nominal Dimensions
|
d
|
85 |
mm |
Bore diameter |
|
L,L1
|
250 |
mm |
Overall height |
|
J
|
330 |
mm |
Distance between attachment bolts |
|
N
|
41 |
mm |
Diameter of attachment bolt hole |
|
A2
|
59 |
mm |
Flange width |
|
A1
|
40 |
mm |
Flange width |
|
A
|
94 |
mm |
Base width |
|
B,B1,B2
|
90 |
mm |
Width of inner ring |
|
H
|
405 |
mm |
Overall length |
Mounting information
Basic Load Ratings
|
Cr
|
153 |
kN |
Basic dynamic load rating |
|
C0r
|
119 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UKFL319D1 |
Share