The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing |
UK311D1
|
|
Bearing |
|
Housing |
FL311D1 |
|
Housing |
Associated products
|
Adapter sleeve |
H2311X
|
|
Adapter sleeve |
Nominal Dimensions
|
d |
50 |
mm |
Bore diameter |
|
L,L1 |
150 |
mm |
Overall height |
|
J |
198 |
mm |
Distance between attachment bolts |
|
N |
30 |
mm |
Diameter of attachment bolt hole |
|
A2 |
30 |
mm |
Flange width |
|
A1 |
20 |
mm |
Flange width |
|
A |
52 |
mm |
Base width |
|
A0 |
64 |
mm |
Overall width |
|
B,B1,B2 |
59 |
mm |
Width of inner ring |
|
H |
250 |
mm |
Overall length |
Mounting information
Basic Load Ratings
|
Cr |
71.5 |
kN |
Basic dynamic load rating |
|
C0r |
45 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UKFL311D1 |
Share