The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Ductile Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing |
UC209D1
|
|
Bearing |
|
Housing |
FE209D1 |
|
Housing |
Nominal Dimensions
|
d |
45 |
mm |
Bore diameter |
|
L,L1 |
101 |
mm |
Overall height |
|
J |
148 |
mm |
Distance between attachment bolts |
|
N |
19 |
mm |
Diameter of attachment bolt hole |
|
A2 |
22 |
mm |
Flange width |
|
A1 |
13 |
mm |
Flange width |
|
A |
36 |
mm |
Base width |
|
A0 |
52.2 |
mm |
Overall width |
|
B,B1,B2 |
49.2 |
mm |
Width of inner ring |
|
H |
180 |
mm |
Overall length |
|
S |
19 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr |
32.5 |
kN |
Basic dynamic load rating |
|
C0r |
20.4 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCFE209D1 |
Share