The store will not work correctly when cookies are disabled.
Round Flanged Unit, Cast Housing with Spigot Joint
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UCX14D1
|
|
Bearing |
|
Housing
|
FCX14D1 |
|
Housing |
Nominal Dimensions
|
d
|
70 |
mm |
Bore diameter |
|
L,H
|
222 |
mm |
Overall length |
|
H3
|
164 |
mm |
Outer diameter of Spigot Joint |
|
J
|
190 |
mm |
Pitch diameter of attachment bolts |
|
J1
|
134.4 |
mm |
Distance between attachment bolts |
|
N
|
19 |
mm |
Diameter of attachment bolt hole |
|
A3
|
20 |
mm |
Height of of Spigot Joint |
|
A2
|
14 |
mm |
Flange width |
|
A1
|
36 |
mm |
Flange width |
|
A
|
56 |
mm |
Base width |
|
A0
|
78.5 |
mm |
Overall width |
|
B,B1,B2
|
77.8 |
mm |
Width of inner ring |
|
S
|
33.3 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
66 |
kN |
Basic dynamic load rating |
|
C0r
|
49.5 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
UCFCX14D1 |
Share