Pillow Block Bearing Units

| Designations | Nominal Dimensions | Basic Load Ratings | Included products | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| d | H | L | J | A | H2 | Cr | C0r | Bearing | Housing | |||
| mm | mm | mm | mm | mm | mm | kN | kN | |||||
| square | ASPP201 | 12 | 22.2 | 86 | 68 | 25 | 43.8 | 9.6 | 4.6 | AS201 | PP203 | |
| square | AELPP201 | 12 | 22.2 | 86 | 68 | 25 | 43.8 | 9.6 | 4.6 | AEL201 | PP203 | |
| square | ASRPP201 | 12 | 25.4 | 98 | 76 | 32 | 3.2 | 9.6 | 4.6 | AS201 | PP204 | |
| square | AELRPP201 | 12 | 25.4 | 98 | 76 | 32 | 50.5 | 9.6 | 4.6 | AEL201 | PP204 | |
| square | UCUP201D1 | 12 | 30.2 | 76 | 52 | 38 | 62 | 12.8 | 6.65 | UC201D1 | UP204D1 | |
| square | ASPB201 | 12 | 30.2 | 114 | 87 | 25 | 57 | 9.6 | 4.6 | AS201 | PB201 | |
| square | AELPB201 | 12 | 30.2 | 114 | 87 | 25 | 57 | 9.6 | 4.6 | AEL201 | PB201 | |
| square | UCPE201D1 | 12 | 30.2 | 120 | 95 | 30 | 61 | 12.8 | 6.65 | UC201D1 | PE203D1 | |
| square | UCPG201D1 | 12 | 30.2 | 127 | 95 | 25 | 62 | 12.8 | 6.65 | UC201D1 | PG203D1 | |
| square | UCP201D1 | 12 | 30.2 | 127 | 95 | 38 | 62 | 12.8 | 6.65 | UC201D1 | P203D1 | |
| square | ZM-UCP201D1 | 12 | 30.2 | 127 | 95 | 38 | 62 | 12.8 | 6.65 | UC201D1 | P203D1 | |
| square | C-UCP201D1 | 12 | 30.2 | 127 | 95 | 38 | 62 | 12.8 | 6.65 | UC201D1 | P203D1 | |
| square | CM-UCP201D1 | 12 | 30.2 | 127 | 95 | 38 | 62 | 12.8 | 6.65 | UC201D1 | P203D1 | |
| square | UCHP201D1 | 12 | 70 | 127 | 95 | 40 | 101 | 12.8 | 6.65 | UC201D1 | HP204D1 | |
| square | ASPP202 | 15 | 22.2 | 86 | 68 | 25 | 43.8 | 9.6 | 4.6 | AS202 | PP203 | |
| square | AELPP202 | 15 | 22.2 | 86 | 68 | 25 | 43.8 | 9.6 | 4.6 | AEL202 | PP203 | |
| square | ASRPP202 | 15 | 25.4 | 98 | 76 | 32 | 3.2 | 9.6 | 4.6 | AS202 | PP204 | |
| square | AELRPP202 | 15 | 25.4 | 98 | 76 | 32 | 50.5 | 9.6 | 4.6 | AEL202 | PP204 | |
| square | UCUP202D1 | 15 | 30.2 | 76 | 52 | 38 | 62 | 12.8 | 6.65 | UC202D1 | UP204D1 | |
| square | ASPB202 | 15 | 30.2 | 114 | 87 | 25 | 57 | 9.6 | 4.6 | AS202 | PB201 | |
Share