The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Stainless Steel Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
35 |
mm |
Bore diameter |
|
L,L1
|
90 |
mm |
Overall height |
|
H
|
158 |
mm |
Height of spherical seat centre |
|
J
|
130 |
mm |
Distance between attachment bolts |
|
N
|
16 |
mm |
Diameter of attachment bolt hole |
|
A2
|
19 |
mm |
Flange width |
|
A1
|
12 |
mm |
Flange width |
|
A
|
32 |
mm |
Base width |
|
A0
|
44.4 |
mm |
Overall width |
|
B,B1,B2
|
42.9 |
mm |
Width of inner ring |
|
S
|
17.5 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
19.7 |
kN |
Basic dynamic load rating |
|
C0r
|
15.3 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
F-UCFM207/LP99 |
Share