The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
UK322D1
|
|
Bearing |
|
Housing
|
FL322D1 |
|
Housing |
Associated products
|
Adapter sleeve
|
H2322X
|
|
Adapter sleeve |
Nominal Dimensions
|
d
|
100 |
mm |
Bore diameter |
|
L,L1
|
315 |
mm |
Overall height |
|
J
|
390 |
mm |
Distance between attachment bolts |
|
N
|
44 |
mm |
Diameter of attachment bolt hole |
|
A2
|
60 |
mm |
Flange width |
|
A1
|
42 |
mm |
Flange width |
|
A5
|
160 |
mm |
Width including end cover |
|
B,B1,B2
|
105 |
mm |
Width of inner ring |
|
t
|
5 |
mm |
Clearance |
|
H
|
470 |
mm |
Overall length |
|
L2
|
150 |
mm |
Height of spherical seat centre |
Mounting information
Basic Load Ratings
|
Cr
|
205 |
kN |
Basic dynamic load rating |
|
C0r
|
179 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
CM-UKFL322D1 |
Share