C-UKFL328D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
C-UKFL328D1 X AS3S Oval Flanged Units
Tap the image to enlarge it.

Designations

C-UKFL328D1

Included products

Bearing UK328D1 Bearing
Housing FL328D1 Housing

Associated products

Adapter sleeve H2328 Adapter sleeve

Nominal Dimensions

d 125 mm Bore diameter
L,L1 410 mm Overall height
J 500 mm Distance between attachment bolts
N 51 mm Diameter of attachment bolt hole
A2 75 mm Flange width
A1 60 mm Flange width
A5 192 mm Width including end cover
B,B1,B2 131 mm Width of inner ring
t 6 mm Clearance
H 600 mm Overall length
L2 200 mm Height of spherical seat centre

Mounting information

G M45 Bolt size

Basic Load Ratings

Cr 253 kN Basic dynamic load rating
C0r 246 kN Basic static load rating

Mass

mass 90 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKFL328D1