C-UKFL316D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
C-UKFL316D1 X AS3S Oval Flanged Units
Tap the image to enlarge it.

Designations

C-UKFL316D1

Included products

Bearing UK316D1 Bearing
Housing FL316D1 Housing

Associated products

Adapter sleeve H2316X Adapter sleeve

Nominal Dimensions

d 70 mm Bore diameter
L,L1 222 mm Overall height
J 285 mm Distance between attachment bolts
N 38 mm Diameter of attachment bolt hole
A2 38 mm Flange width
A1 32 mm Flange width
A5 116 mm Width including end cover
B,B1,B2 78 mm Width of inner ring
t 4 mm Clearance
H 355 mm Overall length
L2 105 mm Height of spherical seat centre

Mounting information

G M33 Bolt size

Basic Load Ratings

Cr 123 kN Basic dynamic load rating
C0r 86.5 kN Basic static load rating

Mass

mass 17 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKFL316D1