C-UKFL313D1 X AS3S

Oval Flanged Unit, Cast Housing
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
C-UKFL313D1 X AS3S Oval Flanged Units
Tap the image to enlarge it.

Designations

C-UKFL313D1

Included products

Bearing UK313D1 Bearing
Housing FL313D1 Housing

Associated products

Adapter sleeve H2313X Adapter sleeve

Nominal Dimensions

d 60 mm Bore diameter
L,L1 189 mm Overall height
J 240 mm Distance between attachment bolts
N 33 mm Diameter of attachment bolt hole
A2 33 mm Flange width
A1 25 mm Flange width
A5 103 mm Width including end cover
B,B1,B2 65 mm Width of inner ring
t 4 mm Clearance
H 295 mm Overall length
L2 87.5 mm Height of spherical seat centre

Mounting information

G M27 Bolt size

Basic Load Ratings

Cr 92.5 kN Basic dynamic load rating
C0r 60 kN Basic static load rating

Mass

mass 9.8 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Designations C-UKFL313D1