The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing |
UC326D1
|
|
Bearing |
|
Housing |
FL326D1 |
|
Housing |
Nominal Dimensions
|
d |
130 |
mm |
Bore diameter |
|
L,L1 |
376 |
mm |
Overall height |
|
J |
460 |
mm |
Distance between attachment bolts |
|
N |
47 |
mm |
Diameter of attachment bolt hole |
|
A2 |
65 |
mm |
Flange width |
|
A1 |
50 |
mm |
Flange width |
|
A5 |
178 |
mm |
Width including end cover |
|
B,B1,B2 |
135 |
mm |
Width of inner ring |
|
t |
6 |
mm |
Clearance |
|
H |
550 |
mm |
Overall length |
|
L2 |
180 |
mm |
Height of spherical seat centre |
|
S |
54 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr |
229 |
kN |
Basic dynamic load rating |
|
C0r |
214 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
C-UCFL326D1 |
Share