The store will not work correctly when cookies are disabled.
Round Flanged Unit, Cast Housing with Spigot Joint
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing |
UC212D1
|
|
Bearing |
|
Housing |
FC212D1 |
|
Housing |
Nominal Dimensions
|
d |
60 |
mm |
Bore diameter |
|
L,H |
195 |
mm |
Overall length |
|
H3 |
135 |
mm |
Outer diameter of Spigot Joint |
|
J |
160 |
mm |
Pitch diameter of attachment bolts |
|
J1 |
113.1 |
mm |
Distance between attachment bolts |
|
N |
19 |
mm |
Diameter of attachment bolt hole |
|
A3 |
12 |
mm |
Height of of Spigot Joint |
|
A2 |
17 |
mm |
Flange width |
|
A1 |
38 |
mm |
Flange width |
|
A5 |
86 |
mm |
Width including end cover |
|
B,B1,B2 |
65.1 |
mm |
Width of inner ring |
|
t |
4 |
mm |
Clearance |
|
S |
25.4 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr |
52.5 |
kN |
Basic dynamic load rating |
|
C0r |
36 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
C-UCFC212D1 |
Share