The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Pressed Steel Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing |
AS204
|
|
Bearing |
|
Housing |
PFL204 |
|
Housing |
Nominal Dimensions
|
d |
20 |
mm |
Bore diameter |
|
L,L1 |
67 |
mm |
Overall height |
|
H |
90 |
mm |
Height of spherical seat centre |
|
J |
71.5 |
mm |
Distance between attachment bolts |
|
N |
9 |
mm |
Diameter of attachment bolt hole |
|
A1 |
4 |
mm |
Flange width |
|
A |
16 |
mm |
Base width |
|
B,B1,B2 |
25 |
mm |
Width of inner ring |
|
H1 |
56 |
mm |
Abutment diameter |
|
S |
7 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Permissible housing load
Basic Load Ratings
|
Cr |
12.8 |
kN |
Basic dynamic load rating |
|
C0r |
6.65 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
ASPFL204 |
Share