The store will not work correctly when cookies are disabled.
Oval Flanged Unit, Pressed Steel Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing |
AS202
|
|
Bearing |
|
Housing |
PFL203 |
|
Housing |
Nominal Dimensions
|
d |
15 |
mm |
Bore diameter |
|
L,L1 |
59 |
mm |
Overall height |
|
H |
81 |
mm |
Height of spherical seat centre |
|
J |
63.5 |
mm |
Distance between attachment bolts |
|
N |
7.1 |
mm |
Diameter of attachment bolt hole |
|
A1 |
4 |
mm |
Flange width |
|
A |
14 |
mm |
Base width |
|
B,B1,B2 |
28.6 |
mm |
Width of inner ring |
|
H1 |
49 |
mm |
Abutment diameter |
|
S |
6.5 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Permissible housing load
Basic Load Ratings
|
Cr |
9.6 |
kN |
Basic dynamic load rating |
|
C0r |
4.6 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
AELPFL202 |
Share